The MCS Metallic Contamination Sensor offers Continuous measurement of metallic contamination. Online, real-time data giving insight into possible gear damage by reporting ferrous and non-ferrous particulate contamination.

DiagIoT_ConSenrs_MCS.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Analog Interfaces

Power Supply Voltage

Fluids

Core Products

3665658 N/A MCS1310-1-0/-000 N/A Contamination Sensor N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids
3587168 N/A MCS1410-2-0/-000 N/A Contamination Sensor N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids
3435425 N/A MCS-1510-5-0-0 N/A Contamination Sensor N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids
Unit of Measure
1