The OFS-AM is a Mobile Asset Management filtration systems capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature.
Unit of Measure
1
Part Number |
Model Code Description |
Configuration |
Flow |
Cracking Pressure |
Designation |
Core Products |
|---|---|---|---|---|---|---|
| 2206476 | N/A OFSAM127G10G05, Asset Management Filtration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | N/A 5 gpm19 L/min | N/A 2 bar30 psi | N/A Single | |
| 2098191 | N/A OFSAM127GAMG03, Asset Management Filtration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | N/A 5 gpm19 L/min | N/A 2 bar30 psi | N/A Single |
Unit of Measure
1