The OFS-AM is a Mobile Asset Management filtration systems capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature.
FilSys_FilCarts_OFS-AM.jpg
Unit of Measure
1 

Part Number

Model Code Description

Configuration

Flow

Cracking Pressure

Designation

Core Products

2206476 N/A OFSAM127G10G05, Asset Management Filtration N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand N/A 5 gpm19 L/min N/A 2 bar30 psi N/A Single
2098191 N/A OFSAM127GAMG03, Asset Management Filtration N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand N/A 5 gpm19 L/min N/A 2 bar30 psi N/A Single
Unit of Measure
1