The OFS is a Mobile filtration system capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature.
FilSys_FilCarts_OFS.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Seal Material

Flow

Designation

Core Products

2098175 N/A OFSA118AMBN10B9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2092191 N/A OFSA118AMZ05V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2208312 N/A OFSA118BN03BN01BDCW, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2204161 N/A OFSA118BN05BN03B9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2091863 N/A OFSA118BN05BN03V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2205840 N/A OFSA118BN10BN10V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2208518 N/A OFSA118G10G05V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2092208 N/A OFSA127AMBN03V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2207405 N/A OFSA127G10G05V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2202565 N/A OFSA127BN05BN03B9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2201545 N/A OFSA127BN05BN03VDCW, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 8 gpm30 L/min N/A Single
2092844 N/A OFSA127BN10BN03B9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2092605 N/A OFSA127BN10BN05V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2098435 N/A OFSA209AMBN03V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Double
2094794 N/A OFSA209BN10BN10V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Double
2204444 N/A OFSA309BN10BN10V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Triple
2097730 N/A OFSB127BN05BN03B9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Buna N/A 9 gpm34 L/min N/A Single
2206657 N/A OFSB209BN01BN01V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Double
2098051 N/A OFSB209BN03BN03V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
2208640 N/A OFSC127AMBN01V9W, Filtration Station N/A Mobile Offline Kidney Loop Cart N/A Viton N/A 9 gpm34 L/min N/A Single
Unit of Measure
1