The OFCD-BC is a "light-duty" Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.
FilSys_FilCarts_OFCD-BC.jpg
Unit of Measure
1 

Part Number

Seal Material

Size

Configuration

Flow

Designation

Core Products

2099096 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2099630 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2099358 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2204288 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2099128 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2203476 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
2099394 N/A Buna N/A BN N/A 1.25 in. Suction/Discharge Hose and Wand N/A 10 gpm37.9 L/min N/A Single
Unit of Measure
1