The OFCD-BC is a "light-duty" Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.
Unit of Measure
1
Part Number |
Seal Material |
Size |
Configuration |
Flow |
Designation |
Core Products |
|---|---|---|---|---|---|---|
| 2099096 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2099630 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2099358 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2204288 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2099128 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2203476 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single | |
| 2099394 | N/A Buna | N/A BN | N/A 1.25 in. Suction/Discharge Hose and Wand | N/A 10 gpm37.9 L/min | N/A Single |
Unit of Measure
1