
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seals |
Core Products |
|---|---|---|---|---|---|---|---|
| 2202103 | N/A DF ON 110TC10A1.0/12B3 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2058688 | N/A DF ON 110TC10A1.0/12B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2068377 | N/A DF ON 110TC10A1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2089602 | N/A DF ON 110TC10B1.0/12 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2071721 | N/A DF ON 110TC10B1.0/12B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2074967 | N/A DF ON 110TC10B1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2099284 | N/A DF ON 110TC10B1.0/12V-W | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2087518 | N/A DF ON 110TC10BM1.0/12 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2061137 | N/A DF ON 110TC10BM1.0/12B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2202383 | N/A DF ON 110TC10BM1.0/12B6-W | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2064359 | N/A DF ON 110TC10C1.0/12 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2061138 | N/A DF ON 110TC10C1.0/12B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2077900 | N/A DF ON 110TC10C1.0/12B6-T100 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2068610 | N/A DF ON 110TC10C1.0/12V | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2062063 | N/A DF ON 110TC10C1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2071905 | N/A DF ON 110TC10D1.0/12B3-L24 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2070262 | N/A DF ON 110TC10D1.0/12B6-L110 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2080042 | N/A DF ON 110TC10D1.0/12B6-L110-M | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2063346 | N/A DF ON 110TC10D1.0/12B6-L24 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2066547 | N/A DF ON 110TC10D1.0/12-L110 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2079886 | N/A DF ON 110TC10D1.0/12-L24 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2075400 | N/A DF ON 110TC10D1.0/12V-B6-L110 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2089748 | N/A DF ON 110TC10J1.0/12B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2072081 | N/A DF ON 110TC10J1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2069665 | N/A DF ON 110TC10LZ1.0/12B6-LED | N/A 29 gpm110 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) |