
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Seals |
Core Products |
|---|---|---|---|---|---|---|
| 2089720 | N/A LF ON 110IC10A1.0/12 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2092063 | N/A LF ON 110IC10A1.0/12B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2058739 | N/A LF ON 110IC10A1.0/12B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2068361 | N/A LF ON 110IC10A1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2071300 | N/A LF ON 110IC10B1.0/12 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2074109 | N/A LF ON 110IC10B1.0/12B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2069190 | N/A LF ON 110IC10B1.0/12B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2096337 | N/A LF ON 110IC10B1.0/12V-B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2089881 | N/A LF ON 110IC10B1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2062774 | N/A LF ON 110IC10BM1.0/12 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2076612 | N/A LF ON 110IC10BM1.0/12B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2061281 | N/A LF ON 110IC10BM1.0/12B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2069467 | N/A LF ON 110IC10C1.0/12 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2073526 | N/A LF ON 110IC10C1.0/12B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2061773 | N/A LF ON 110IC10C1.0/12B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2077758 | N/A LF ON 110IC10C1.0/12B6-T100 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2081963 | N/A LF ON 110IC10C1.0/12V-B3 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2070400 | N/A LF ON 110IC10C1.0/12V-B6 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2071713 | N/A LF ON 110IC10D1.0/12B3-L110 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2095980 | N/A LF ON 110IC10D1.0/12B3-L24 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2065586 | N/A LF ON 110IC10D1.0/12B6-L110 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2095828 | N/A LF ON 110IC10D1.0/12B6-L24 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2081926 | N/A LF ON 110IC10D1.0/12B6-L24-T100 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2071092 | N/A LF ON 110IC10D1.0/12-L24 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A | |
| 2070526 | N/A LF ON 110IC10D1.0/12V-B3-L110 | N/A 29 gpm110 L/min | N/A 100 bar1500 psi | N/A 10 µm | N/A Fluorocarbon elastomer (FKM) |