RS Cartridge Valves-Check Valves and Load, Counterbalance Valve
Cartridge Valves-Check Valves and Load
A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2598404 | Model Code Description N/A RS08-01-C-N-3-500V230 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2596601 | Model Code Description N/A RS08-01-C-N-3-500V250 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2597740 | Model Code Description N/A RS08-01-C-N-3-500V260 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2598457 | Model Code Description N/A RS08-01-C-N-3-500V265 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599135 | Model Code Description N/A RS08-01-C-N-3-500V280 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591233 | Model Code Description N/A RS08-01-C-N-3-500V300 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591246 | Model Code Description N/A RS08-01-C-N-3-500V350 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 4063225 | Model Code Description N/A RS08-01-C-N-3-500V377 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2592873 | Model Code Description N/A RS08-01-C-N-4-500F300 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 2594508 | Model Code Description N/A RS08-01-C-N-4-500K | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) without Cover Cap | Core Products |
| 2593529 | Model Code Description N/A RS08-01-C-N-4-500KS350 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) without Cover Cap | Core Products |
| 562798 | Model Code Description N/A RS08-01-C-N-4-500V QS | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2596043 | Model Code Description N/A RS08-01-C-N-4-500V070 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2594167 | Model Code Description N/A RS08-01-C-N-4-500V120 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2593384 | Model Code Description N/A RS08-01-C-N-4-500V130 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2592684 | Model Code Description N/A RS08-01-C-N-4-500V200 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2593060 | Model Code Description N/A RS08-01-C-N-4-500V250 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591919 | Model Code Description N/A RS08-01-C-N-4-500V260 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591234 | Model Code Description N/A RS08-01-C-N-4-500V300 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2596560 | Model Code Description N/A RS08-01-C-N-4-500V500 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599662 | Model Code Description N/A RS08-01-C-U-3-500V | Pilot Ratio N/A 3:1 | Seal Material N/A | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 3027844 | Model Code Description N/A RS08-01-C-V-3-500V | Pilot Ratio N/A 3:1 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599232 | Model Code Description N/A RS08-01-C-V-3-500V230 | Pilot Ratio N/A 3:1 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 3027843 | Model Code Description N/A RS08-01-C-V-4-500V | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591793 | Model Code Description N/A RS08-01-SS6-N-3-500V | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |