RS Cartridge Valves-Check Valves and Load, Counterbalance Valve
Cartridge Valves-Check Valves and Load
A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2591425 | Model Code Description N/A RS08-01-SS6-N-3-500V200 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599775 | Model Code Description N/A RS08-01-SS6-N-4-500F319 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Steel | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 3055825 | Model Code Description N/A RS08-01-SS6-N-4-500V | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591235 | Model Code Description N/A RS08-01-SS6-N-4-500V300 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2598793 | Model Code Description N/A RS08-01-SS6-V-3-500V | Pilot Ratio N/A 3:1 | Seal Material N/A Viton® | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599538 | Model Code Description N/A RS08-01-SS6-V-4-500F319 | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Steel | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 2566485 | Model Code Description N/A RS08-01-SS6-V-4-500V | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Steel | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 3174434 | Model Code Description N/A RS08-50-C-N-4-200V | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2597487 | Model Code Description N/A RS08-C-N-3-500V180 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |