VD: High Pressure Type LE: Visual & Electrical Switch
Clogging Indicators-Differential
Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1271053 | Model Code Description N/A VD 2.2 LE.1 / -30C | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1298866 | Model Code Description N/A VD0.8LE.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 0.8 bar12 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1289691 | Model Code Description N/A VD2.5LE.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1317462 | Model Code Description N/A VD2.5LE.1/-V | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 317056 | Model Code Description N/A VD2LE.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 304352 | Model Code Description N/A VD2LE.1/V | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1265511 | Model Code Description N/A VD2LE.1/V-W | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 317057 | Model Code Description N/A VD5LE.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1271064 | Model Code Description N/A VD5LE.1/-30C | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1252319 | Model Code Description N/A VD5LE.1/-E | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Phosphate Ester | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 304353 | Model Code Description N/A VD5LE.1/V | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 1266828 | Model Code Description N/A VD5LE.1/V-W | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 317601 | Model Code Description N/A VD5LE.1/W | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 317058 | Model Code Description N/A VD8LE.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |
| 304354 | Model Code Description N/A VD8LE.1/V | Type of Indication N/A Visual (Red Pin) & Electrical Switch (100% Activation) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m | Core Products |