Type OKC Cooler
Coolers-Air Cooled (Standard)
OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Weight |
Core Products |
|---|---|---|---|---|---|---|---|
| 2594668 | Model Code Description N/A OKC 1 H 1.5 115 S QS | Flow [Min] N/A 3 gpm | Flow [Max] N/A 39 gpm | Heat Removed N/A 2.5 to 4.25 hp | Pressure Drop [Max] N/A 29 bar | Weight N/A 20 lb | Core Products |
| 2592531 | Model Code Description N/A OKC 1 H 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 39 gpm | Heat Removed N/A 2.5 to 4.25 hp | Pressure Drop [Max] N/A 29 bar | Weight N/A 20 lb | Core Products |
| 2592532 | Model Code Description N/A OKC 1 H 1.5 480 S SC | Flow [Min] N/A 3 gpm | Flow [Max] N/A 39 gpm | Heat Removed N/A 2.5 to 4.25 hp | Pressure Drop [Max] N/A 29 bar | Weight N/A 20 lb | Core Products |
| 2597272 | Model Code Description N/A OKC 1 H 1.5 480 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 39 gpm | Heat Removed N/A 2.5 to 4.25 hp | Pressure Drop [Max] N/A 29 bar | Weight N/A 20 lb | Core Products |
| 2594560 | Model Code Description N/A OKC 2 H 1.5 115 S QS | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2956513 | Model Code Description N/A OKC 2 H 1.5 115 S IBP2 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594744 | Model Code Description N/A OKC 2 H 1.5 115 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2596934 | Model Code Description N/A OKC 2 H 1.5 115 S IBP4 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2598454 | Model Code Description N/A OKC 2 H 1.5 115 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2592533 | Model Code Description N/A OKC 2 H 1.5 230 S QS | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593625 | Model Code Description N/A OKC 2 H 1.5 230 S IBP2 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593626 | Model Code Description N/A OKC 2 H 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2950537 | Model Code Description N/A OKC 2 H 1.5 230 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594682 | Model Code Description N/A OKC 2 H 1.5 230 S TS130 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2595128 | Model Code Description N/A OKC 2 H 1.5 230 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2592534 | Model Code Description N/A OKC 2 H 1.5 480 S SC | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593627 | Model Code Description N/A OKC 2 H 1.5 480 S IBP2 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593628 | Model Code Description N/A OKC 2 H 1.5 480 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594999 | Model Code Description N/A OKC 2 H 1.5 480 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594619 | Model Code Description N/A OKC 3 H 1.5 115 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2594434 | Model Code Description N/A OKC 3 H 1.5 115 S IBP3 QS | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2594994 | Model Code Description N/A OKC 3 H 1.5 115 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2592535 | Model Code Description N/A OKC 3 H 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2593629 | Model Code Description N/A OKC 3 H 1.5 230 S IBP2 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2593630 | Model Code Description N/A OKC 3 H 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |