Valves, In-Line Needle/Flow Control
Flow Control Valves
1 2
Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|
| 705090 | Model Code Description N/A DV-30-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 30 | Operating Pressure N/A 5000 psi | Core Products |
| 705002 | Model Code Description N/A DV-06-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 06 | Operating Pressure N/A 5000 psi | Core Products |
| 705014 | Model Code Description N/A DV-08-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 705026 | Model Code Description N/A DV-10-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 705038 | Model Code Description N/A DV-12-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 12 | Operating Pressure N/A 5000 psi | Core Products |
| 705050 | Model Code Description N/A DV-16-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 16 | Operating Pressure N/A 5000 psi | Core Products |
| 2063069 | Model Code Description N/A DV-08-01.X/0-S | Port Configuration N/A BSPP | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
1 2