Type OK-LN Cooler
Coolers-Air Cooled (Standard)
OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
1 2
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 2597966 | Model Code Description N/A OK LN 8L 3.6 B SC | Flow [Min] N/A 10 gpm | Flow [Max] N/A 90 gpm | Heat Removed N/A 18 to 32 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2597967 | Model Code Description N/A OK LN 8S 3.6 B QS | Flow [Min] N/A 10 gpm | Flow [Max] N/A 90 gpm | Heat Removed N/A 18 to 43 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2597968 | Model Code Description N/A OK LN 9L 3.6 B | Flow [Min] N/A 10 gpm | Flow [Max] N/A 90 gpm | Heat Removed N/A 22 to 47 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
| 2952809 | Model Code Description N/A OK LN 9L 3.6 B IBP2 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 90 gpm | Heat Removed N/A 22 to 47 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
| 2597969 | Model Code Description N/A OK LN 10L 3.6 B QS | Flow [Min] N/A 17 gpm | Flow [Max] N/A 145 gpm | Heat Removed N/A 40 to 83 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2950427 | Model Code Description N/A OK LN 10L 3.6 B IBT45 | Flow [Min] N/A 17 gpm | Flow [Max] N/A 145 gpm | Heat Removed N/A 40 to 83 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2597970 | Model Code Description N/A OK LN 11L 3.6 B QS | Flow [Min] N/A 17 gpm | Flow [Max] N/A 145 gpm | Heat Removed N/A 45 to 106 hp | Pressure Drop [Max] N/A 35 bar | Core Products |
| 7700035 | Model Code Description N/A OK LN 11S 3.6 B IBP4 | Flow [Min] N/A 17 gpm | Flow [Max] N/A 145 gpm | Heat Removed N/A 45 to 106 hp | Pressure Drop [Max] N/A 35 bar | Core Products |
| 2953454 | Model Code Description N/A OK LN 14L 4.6 B | Flow [Min] N/A 30 gpm | Flow [Max] N/A 225 gpm | Heat Removed N/A 90 to 190 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598738 | Model Code Description N/A OKA LN 8L 3.6 B 100 | Flow [Min] N/A | Flow [Max] N/A 31.7 gpm | Heat Removed N/A 18 to 32 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598739 | Model Code Description N/A OKA LN 8L 3.6 B 130 | Flow [Min] N/A | Flow [Max] N/A 41.2 gpm | Heat Removed N/A 18 to 32 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598737 | Model Code Description N/A OKA LN 8L 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 22.2 gpm | Heat Removed N/A 18 to 32 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598741 | Model Code Description N/A OKA LN 8S 3.6 B 100 | Flow [Min] N/A | Flow [Max] N/A 47.5 gpm | Heat Removed N/A 18 to 43 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598742 | Model Code Description N/A OKA LN 8S 3.6 B 130 | Flow [Min] N/A | Flow [Max] N/A 61.8 gpm | Heat Removed N/A 18 to 43 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598740 | Model Code Description N/A OKA LN 8S 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 34.3 gpm | Heat Removed N/A 18 to 43 hp | Pressure Drop [Max] N/A 27 bar | Core Products |
| 2598744 | Model Code Description N/A OKA LN 9L 3.6 B 100 | Flow [Min] N/A | Flow [Max] N/A 31.7 gpm | Heat Removed N/A 22 to 47 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
| 2598745 | Model Code Description N/A OKA LN 9L 3.6 B 130 | Flow [Min] N/A | Flow [Max] N/A 41.2 gpm | Heat Removed N/A 22 to 47 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
| 2598743 | Model Code Description N/A OKA LN 9L 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 22.2 gpm | Heat Removed N/A 22 to 47 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
| 2598747 | Model Code Description N/A OKA LN 10L 3.6 B 100 | Flow [Min] N/A | Flow [Max] N/A 31.7 gpm | Heat Removed N/A 40 to 83 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2598748 | Model Code Description N/A OKA LN 10L 3.6 B 130 | Flow [Min] N/A | Flow [Max] N/A 41.2 gpm | Heat Removed N/A 40 to 83 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2598746 | Model Code Description N/A OKA LN 10L 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 22.2 gpm | Heat Removed N/A 40 to 83 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2956924 | Model Code Description N/A OKA LN 10S 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 22.2 gpm | Heat Removed N/A 40 to 111 hp | Pressure Drop [Max] N/A 34 bar | Core Products |
| 2598750 | Model Code Description N/A OKA LN 11L 3.6 B 100 | Flow [Min] N/A | Flow [Max] N/A 61.8 gpm | Heat Removed N/A 45 to 106 hp | Pressure Drop [Max] N/A 35 bar | Core Products |
| 2598751 | Model Code Description N/A OKA LN 11L 3.6 B 130 | Flow [Min] N/A | Flow [Max] N/A 34.3 gpm | Heat Removed N/A 45 to 106 hp | Pressure Drop [Max] N/A 35 bar | Core Products |
| 2598749 | Model Code Description N/A OKA LN 11L 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 22.2 gpm | Heat Removed N/A 45 to 106 hp | Pressure Drop [Max] N/A 35 bar | Core Products |
1 2