Type SBO Diaphragm Accumulators
Diaphragm Accumulators
Diaphragm accumulators are a cost effective option for numerous functions involving energy storage, shock absorption or pulsation dampening in a hydraulic or fluid system. They are well suited for applications where smaller fluid volumes and flow rates are adequate and that require or involve:
- Compact design
- Low weight
- Flexible mounting positions
- Extremely quick shock response
- Low cost
- Low lubricity fluids, like water
Part Number |
Model Code Description |
Fluid Port Connection |
Size (L) |
Material |
Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 3068589 | Model Code Description N/A SBO200-1E1/112A9-200AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 2101508 | Model Code Description N/A SBO200-1E1/112S-210AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 378153 | Model Code Description N/A SBO200-1E1/112S-210AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 378197 | Model Code Description N/A SBO200-1E1/112S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3041942 | Model Code Description N/A SBO200-1E1/112U-200AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3041940 | Model Code Description N/A SBO200-1E1/112U-200AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3526993 | Model Code Description N/A SBO200-1E1/112U-200CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 2119312 | Model Code Description N/A SBO200-1E1/113U-200AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 379702 | Model Code Description N/A SBO200-1E1/114S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 368715 | Model Code Description N/A SBO200-1E1/114U-200AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 379703 | Model Code Description N/A SBO200-1E1/116S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 377937 | Model Code Description N/A SBO200-1E1/663S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3041943 | Model Code Description N/A SBO200-1E1/663U-200AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3041941 | Model Code Description N/A SBO200-1E1/663U-200AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3675374 | Model Code Description N/A SBO200-1E1/663U-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 4318288 | Model Code Description N/A SBO200-1E1/663US1-210AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 378191 | Model Code Description N/A SBO200-1E4/112S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 379202 | Model Code Description N/A SBO200-1E4/113S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 379205 | Model Code Description N/A SBO200-1E4/114S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 379704 | Model Code Description N/A SBO200-1E4/116S-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 4070372 | Model Code Description N/A SBO200-1E4/663A9-200AK | Fluid Port Connection N/A BSP Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3428239 | Model Code Description N/A SBO200-1E4/663U-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 1 | Material N/A Low Temp Carbon Steel | Diameter N/A 5.35 in136 mm | Core Products |
| 3064550 | Model Code Description N/A SBO210-0,5E1/663U-210AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 0.5 | Material N/A Low Temp Carbon Steel | Diameter N/A 4.13 in105.0 mm | Core Products |
| 3606016 | Model Code Description N/A SBO210-0,5E4/112US1-210CK | Fluid Port Connection N/A Standard SAE Connection | Size (L) N/A 0.5 | Material N/A Carbon Steel | Diameter N/A 4.13 in105.0 mm | Core Products |
| 3110528 | Model Code Description N/A SBO210-0,75E1/116U-210AB | Fluid Port Connection N/A Male / Female Combination Connection | Size (L) N/A 0.75 | Material N/A Carbon Steel | Diameter N/A 4.76 in121.0 mm | Core Products |