SCHROEDER Replacement Filter Elements
Elements-Betterfit
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2060918 | Model Code Description N/A 5.01.05 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2062237 | Model Code Description N/A 5.01.05 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2064090 | Model Code Description N/A 5.01.05 R 03 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2060919 | Model Code Description N/A 5.01.05 R 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2060920 | Model Code Description N/A 5.01.05 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2064883 | Model Code Description N/A 5.01.05 R 10 BN4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2083723 | Model Code Description N/A 5.01.05 R 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2065297 | Model Code Description N/A 5.01.05 R 10 P /-V | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2060921 | Model Code Description N/A 5.01.05 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2063181 | Model Code Description N/A 5.01.05 R 25 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2207713 | Model Code Description N/A 5.01.05 R 25 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2561473 | Model Code Description N/A 5.01.05R25P * | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3 in76.2 mm | Length N/A 4.9 in123.8 mm | Core Products |
| 2060852 | Model Code Description N/A 5.02.09 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2062349 | Model Code Description N/A 5.02.09 D 03 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2060853 | Model Code Description N/A 5.02.09 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2060854 | Model Code Description N/A 5.02.09 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2062341 | Model Code Description N/A 5.02.09 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2060855 | Model Code Description N/A 5.02.09 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2062372 | Model Code Description N/A 5.02.09 D 25 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 9 in229.6 mm | Core Products |
| 2074641 | Model Code Description N/A 5.02.18 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 18.2 in461.8 mm | Core Products |
| 2056532 | Model Code Description N/A 5.02.27 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 27 in704.3 mm | Core Products |
| 2056534 | Model Code Description N/A 5.02.27 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.50 in88.9 mm | Length N/A 27 in704.3 mm | Core Products |
| 2206390 | Model Code Description N/A 5.03.09 D 01 BH4 | Absolute Filter Rating N/A 1 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
| 2081446 | Model Code Description N/A 5.03.09 D 01 BN4 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
| 2096735 | Model Code Description N/A 5.03.09 D 01 BN4 /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |