Part Number |
Model Code |
Size |
Seal Material |
Micron Rating |
|---|---|---|---|---|
| 1901438 | Model Code N/A ULP-0010-089-X506-K-P-RT | Size N/A RFB 0045 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901439 | Model Code N/A ULP-0010-089-X510-K-P-RT | Size N/A RFB 0100 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901440 | Model Code N/A ULP-0010-089-X513-K-P-RT | Size N/A RFB 0155 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901265 | Model Code N/A ULP-0010-089-X513-Q-P-RT | Size N/A RFB 0155 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901441 | Model Code N/A ULP-0010-089-X516-K-P-RT | Size N/A RFB 0210 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901266 | Model Code N/A ULP-0010-089-X516-Q-P-RT | Size N/A RFB 0210 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901442 | Model Code N/A ULP-0010-089-X520-K-P-RT | Size N/A RFB 0260 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901267 | Model Code N/A ULP-0010-089-X520-Q-P-RT | Size N/A RFB 0260 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900864 | Model Code N/A ULP-0010-101-X512-S-N-RT | Size N/A RFB 0170 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900866 | Model Code N/A ULP-0010-101-X518-S-N-RT | Size N/A RFB 0300 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900794 | Model Code N/A ULP-0010-117-X509-S-N-RT | Size N/A RFT/RKT 0170 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900924 | Model Code N/A ULP-0010-117-X512-S-N-RT | Size N/A RFT/RKT 0230 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900641 | Model Code N/A ULP-0010-117-X516-S-N-RT | Size N/A RFT/RKT 0300 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900774 | Model Code N/A ULP-0010-117-X520-S-N-RT | Size N/A RFT/RKT 0400 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900899 | Model Code N/A ULP-0010-120-XZ18-Q-P-RT | Size N/A RFT/RKT 0500 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900872 | Model Code N/A ULP-0010-121-X517-S-N-RT | Size N/A RFB 0400 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900874 | Model Code N/A ULP-0010-121-X523-S-N-N | Size N/A RFB 0600 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901105 | Model Code N/A ULP-0010-152-X218-S-N-RT | Size N/A RFT/RKT 0600 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901114 | Model Code N/A ULP-0010-152-X225-S-N-RT | Size N/A RFT/RKT 0800 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901314 | Model Code N/A ULP-0025-117-X516-S-N-RT | Size N/A RFT/RKT 0300 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1900809 | Model Code N/A UMC 0010 202-X235-S-N-RT | Size N/A RFT 1800 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901443 | Model Code N/A UMC-0010-089-X506-Q-P-RT | Size N/A RFB 0045 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901444 | Model Code N/A UMC-0010-089-X510-Q-P-RT | Size N/A RFB 0100 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901445 | Model Code N/A UMC-0010-089-X513-Q-P-RT | Size N/A RFB 0155 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |
| 1901446 | Model Code N/A UMC-0010-089-X516-Q-P-RT | Size N/A RFB 0210 | Seal Material N/A Nitrile Rubber (NBR) | Micron Rating N/A |