Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1265640 | Model Code Description N/A RFLD111EAIXXA1.0 (SAE DN 25) | Flow N/A 29 gpm111 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265642 | Model Code Description N/A RFLD241EAKXXA1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265643 | Model Code Description N/A RFLD331DAKXXA1.0 (SAE DN 38) | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265644 | Model Code Description N/A RFLD331DALXXA1.0 (SAE DN 51) | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265645 | Model Code Description N/A RFLD501DAKXXA1.0 (SAE DN 38) | Flow N/A 132 gpm500 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265646 | Model Code Description N/A RFLD501DALXXA1.0 (SAE DN 51) | Flow N/A 132 gpm500 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265650 | Model Code Description N/A RFLD851DALXXA1.0 | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265651 | Model Code Description N/A RFLD851DAMXXA1.0 (SAE DN 64) | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265652 | Model Code Description N/A RFLD851DASXXA1.0 (SAE DN 76) | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265655 | Model Code Description N/A RFLD1301DASXXA1.0 (SAE DN 76) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1265656 | Model Code Description N/A RFLD1301DATXXA1.0 (SAE DN 102) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1268700 | Model Code Description N/A RFLD111EAIXXA1.0/V (SAE DN 25) | Flow N/A 29 gpm111 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268702 | Model Code Description N/A RFLD241EAKXXA1.0/-V | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268703 | Model Code Description N/A RFLD331DAKXXA1.0/V (SAE DN 38) | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268704 | Model Code Description N/A RFLD 331 DAL XX A 1.0 /-V | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268705 | Model Code Description N/A RFLD501DAKXXA1.0/V (SAE DN 38) | Flow N/A 132 gpm500 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268706 | Model Code Description N/A RFLD501DALXXA1.0/V (SAE DN 51) | Flow N/A 132 gpm500 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268710 | Model Code Description N/A RFLD851DALXXA1.0/-V | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268711 | Model Code Description N/A RFLD851DAMXXA1.0/V (SAE DN 64) | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268712 | Model Code Description N/A RFLD851DASXXA1.0/V (SAE DN 76) | Flow N/A 225 gpm850 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268713 | Model Code Description N/A RFLD951DASXXA1.0/V (SAE DN 76) | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268715 | Model Code Description N/A RFLD1301DASXXA1.0/V (SAE DN 76) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1268716 | Model Code Description N/A RFLD1301DATXXA1.0/V (SAE DN 102) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 40 bar580 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1270661 | Model Code Description N/A RFLDW/HC241EAF75D1.1/-LED | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 75 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1270716 | Model Code Description N/A RFLD241EAKXXA1.0/-DE | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |