2123890
Model Code Description
N/A
Seal Kit 80 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
80 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
80 mm
Core Products
3043773
Model Code Description
N/A
Seal Kit 80 mm BUNA Type 3
Seal Material
N/A
Buna
Size
N/A
80 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
80 mm
Core Products
3671731
Model Code Description
N/A
Seal Kit 100 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
100 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
100 mm
Core Products
2123414
Model Code Description
N/A
Seal Kit 100 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
100 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
100 mm
Core Products
3226170
Model Code Description
N/A
Seal Kit 125 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
125 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
125 mm
Core Products
3145418
Model Code Description
N/A
Seal Kit 150 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
150 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
150.0 mm
Core Products
3016235
Model Code Description
N/A
Seal Kit 150 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
150 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
150.0 mm
Core Products
298219
Model Code Description
N/A
Seal Kit 180 mm BUNA Type 1
Seal Material
N/A
Buna
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
180 mm
Core Products
363270
Model Code Description
N/A
Seal Kit 180 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
180 mm
Core Products
2123415
Model Code Description
N/A
Seal Kit 180 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
180 mm
Core Products
363271
Model Code Description
N/A
Seal Kit 180 mm VITON Type 2
Seal Material
N/A
Viton
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-15 ºC 5 ºF
Bore Diameter
N/A
180 mm
Core Products
3113127
Model Code Description
N/A
Seal Kit 200 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
200 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
200 mm
Core Products
3671733
Model Code Description
N/A
Seal Kit 250 mm BUNA Type 2 TE*
Seal Material
N/A
Buna
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
250 mm
Core Products
2125622
Model Code Description
N/A
Seal Kit 250 mm BUNA Type 2 (Piston with RV)
Seal Material
N/A
Buna
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
250 mm
Core Products
3016213
Model Code Description
N/A
Seal Kit 250 mm PU/BUNA Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
250 mm
Core Products
363267
Model Code Description
N/A
Seal Kit 250 mm VITON Type 2
Seal Material
N/A
Viton
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-15 ºC 5 ºF
Bore Diameter
N/A
250 mm
Core Products
2128104
Model Code Description
N/A
Seal Kit 3.8X125 PU/NBR
Seal Material
N/A
PUR/Buna
Size N/A
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter N/A
Core Products
3016200
Model Code Description
N/A
Seal Kit 310 mm BUNA Type 2 (UBE)
Seal Material
N/A
Buna
Size
N/A
310 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
310 mm
Core Products
363272
Model Code Description
N/A
Seal Kit 355 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
355 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
355 mm
Core Products
3041573
Model Code Description
N/A
Seal Kit 80 mm BUNA Type 2
Seal Material
N/A
Buna
Size
N/A
80 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
80 mm
Core Products
3013230
Model Code Description
N/A
Seal Kit 80 mm PU/NBR Type 3
Seal Material
N/A
PUR/Buna
Size
N/A
80 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
80 mm
Core Products
2101357
Model Code Description
N/A
Seal Kit Ext. Piston VITON 180
Seal Material
N/A
Viton
Size
N/A
180 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
180 mm
Core Products
359614
Model Code Description
N/A
Tool for Piston Insertion 080-M85x2-ST
Seal Material N/A
Size
N/A
80 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
80 mm
Core Products
290056
Model Code Description
N/A
Tool for Piston Insertion 100
Seal Material N/A
Size
N/A
100 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
100 mm
Core Products
2128223
Model Code Description
N/A
Tool for Piston Insertion 125-M132x3-ST
Seal Material N/A
Size
N/A
125 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
125 mm
Core Products