
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The FCU1310 is a portable service unit for the temporary measurement of particulate contamination, water saturation and fluid temperature in hydraulic systems. The integrated pump and the hoses included in the scope of delivery of the FCU 1000 series enable application on:
control circuits
pressure circuits and
depressurized containers
All measurement data (ISO, SAE/NAS and % saturation and temperature in ºC or ºF) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own Fluid Monitoring software (FluMoS). For application in hydraulic systems, for the Service Department in the mobile hydraulics and for maintenance.
Suitable for hydraulic oils up to 350 mm²/s (hydraulic oils up to ISO VG 68)
For short-term operation (S4, in accordance with DIN EN 60034/VDE 0530)
control circuits
pressure circuits and
depressurized containers
All measurement data (ISO, SAE/NAS and % saturation and temperature in ºC or ºF) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own Fluid Monitoring software (FluMoS). For application in hydraulic systems, for the Service Department in the mobile hydraulics and for maintenance.
Suitable for hydraulic oils up to 350 mm²/s (hydraulic oils up to ISO VG 68)
For short-term operation (S4, in accordance with DIN EN 60034/VDE 0530)
Unit of Measure
Specifications
Short Description |
N/A Si portable particle counter with Saturation and temp sensor |
Contamination Code |
N/A ISO 4406:1987; NAS 1638 or ISO 4406 1999, SAE AS 4059 (d) |
Type |
N/A Contamination/Saturation Sensor |
Seal Material |
N/A Viton |
Weight |
N/A 13.15 kg29 lb |
Mounting |
N/A Portable |
Analog Interfaces |
N/A Universal Serial Bus (USB) |
Power Supply Voltage |
N/A 115 VAC |
Digital Interfaces |
N/A Flumos mobile |
Fluids |
N/A Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 70 ºC160 ºF |
Operation Pressure [Max] (Sensor Only) |
N/A 345 bar5000 psi |
Permissible Viscosity Range |
N/A 350 cSt1600 SUS |
IP Class |
N/A IP67 |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A PARTICLE COUNTERS |
Product |
N/A CONTAMINATION SENSORS/CTU |