
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
Unit of Measure
Specifications
Type |
N/A Diagnostic Tool |
Weight |
N/A 0.91 kg2.0 lb |
Material |
N/A Plastic |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 55 ºC131 ºF |
Short Description |
N/A Sensor interface |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A CONTAMINATION SENSORS |
Product |
N/A CONTAMINATION SENSORS/CTU |