
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Short Description |
N/A HY-Trax® sampling system Manual controller 24 VDC Power |
Type |
N/A Contamination Sensor |
Seal Material |
N/A Viton |
Analog Interfaces |
N/A 4 to 20 mA |
Electrical Connection |
N/A M12 |
Power Supply Voltage |
N/A 24 VDC |
Digital Interfaces |
N/A RS 485 |
Fluids |
N/A Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 70 ºC160 ºF |
Operation Pressure [Max] (Sensor Only) |
N/A 3.4 bar50 psi |
Permissible Viscosity Range |
N/A 350 cSt1600 SUS |
IP Class |
N/A IP40 |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A PARTICLE COUNTERS |
Product |
N/A CONTAMINATION SENSORS/CTU |
Features
|
N/A
Our series of HY-TRAX® Fluid Sampling Systems are advanced solutions that allow the sampling, analysis, communication and presentation of fluid cleanliness data within a wide range of hydraulic and fluid applications. This high-tech piece of equipment measures the fluid contamination levels (ISO code), and with optional water sensor, the temperature and water concentration of the fluid. |