The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.

Diagnostic IoT_CSI.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Material

Operating Temperature [Min]

Operating Temperature [Max]

Core Products

4066011 N/A CSI-C-11 Condition Sensor Interface N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
4247534 N/A CSI-C-11-0-0-1/-000 N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
3249563 N/A CSI-D-5 Contamination Sensor Interface N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
3308212 N/A CSI-B-1 Condition Sensor Interface N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
3409462 N/A CSI-B-2 KIT N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
3713134 N/A CSI-B-7 Condition Sensor Interface N/A Diagnostic Tool N/A Plastic N/A 0 ºC32 ºF N/A 55 ºC131 ºF
Unit of Measure
1