Type SC Cooler
Coolers-Air Cooled (Standard)
SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Material ID |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2592712 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593843 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBP2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593844 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBP3 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593865 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBT45-2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593446 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593845 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593846 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593866 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2592713 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593847 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBP2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593848 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBP3 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593867 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBT45-2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593414 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593849 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593850 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593868 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2592717 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593851 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593852 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593869 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2592718 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593853 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593854 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593870 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593538 | Size N/A 1 | Model Code Description N/A SCA 1 L 1.5 A 10 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |